SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
Logic BIST self-test capability for N2HETs is available in this device. The STC2 can be configured to perform self-test for both N2HETs at the same time or one at the time. The default value of the N2HET LBIST clock prescaler is divide-by-1. However, the maximum clock rate for the N2HET STC / LBIST is VCLK/2. N2HET STC test should not be executed concurrently with CPU STC test.
INTERVALS | TEST COVERAGE, % | TEST CYCLES |
---|---|---|
0 | 0 | 0 |
1 | 70.01 | 1365 |
2 | 77.89 | 2730 |
3 | 81.73 | 4095 |
4 | 84.11 | 5460 |
5 | 86.05 | 6825 |
6 | 87.78 | 8190 |
7 | 88.96 | 9555 |
8 | 89.95 | 10920 |
9 | 90.63 | 12285 |