5.22.9.1 RTP Features
The RTP offers the following features:
- Two modes of operation - Trace Mode and Direct Data Mode
- Trace Mode
- Nonintrusive data trace on write or read operation
- Visibility of RAM content at any time on external capture hardware
- Trace of peripheral accesses
- 2 configurable trace regions for each RAM module to limit amount of data to be traced
- FIFO to store data and address of data of multiple read/write operations
- Trace of CPU and/or DMA accesses with indication of the master in the transmitted data packet
- Direct Data Mode
- Directly write data with the CPU or trace read operations to a FIFO, without transmitting header and address information
- Dedicated synchronous interface to transmit data to external devices
- Free-running clock generation or clock stop mode between transmissions
- Up to 100 Mbps terminal transfer rate for transmitting data
- Pins not used in functional mode can be used as GIOs