JAJSTJ4A June 2022 – March 2024 TMS570LC4357-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 7-11 lists the available clock sources on the device. Each clock source can be enabled or disabled using the CSDISx registers in the system module. The clock source number in the table corresponds to the control bit in the CSDISx register for that clock source.
Table 7-11 also lists the default state of each clock source.
CLOCK SOURCE NO. | NAME | DESCRIPTION | DEFAULT STATE |
---|---|---|---|
0 | OSCIN | Main Oscillator | Enabled |
1 | PLL1 | Output From PLL1 | Disabled |
2 | Reserved | Reserved | Disabled |
3 | EXTCLKIN1 | External Clock Input 1 | Disabled |
4 | CLK80K | Low-Frequency Output of Internal Reference Oscillator | Enabled |
5 | CLK10M | High-Frequency Output of Internal Reference Oscillator | Enabled |
6 | PLL2 | Output From PLL2 | Disabled |
7 | EXTCLKIN2 | External Clock Input 2 | Disabled |