JAJSTJ4A June 2022 – March 2024 TMS570LC4357-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 4-1 shows a comparison between devices, highlighting the differences (for example, the TMS570LC4357GWT-SEP device).
FEATURES(1) | DEVICES |
---|---|
Generic Part Number | TMS570LC4357GWT-SEP |
Package | 337 BGA |
CPU | ARM®Cortex®-R5F |
Frequency (MHz) | 300 |
Cache (KB) | 32 I 32 D |
Flash (KB) | 4096 |
RAM (KB) | 512 |
Data Flash [EEPROM] (KB) | 128 |
EMAC | 10/100 |
FlexRay | 2-ch |
CAN | 4 |
MibADC 12-bit (Ch) |
2 (41ch) |
N2HET (Ch) | 2 (64) |
ePWM Channels | 14 |
eCAP Channels | 6 |
eQEP Channels | 2 |
MibSPI (CS) | 5 (4 × 6 + 2) |
SPI (CS) | – |
SCI (LIN) | 4 (2 with LIN) |
I2C | 2 |
GPIO (INT)(2) | 168 (with 16 interrupt capable) |
EMIF | 16-bit data |
ETM (Trace) | 32-bit |
RTP/DMM | 16/16 |
Operating Temperature, TA | –55°C to 125°C |
Core Supply (V) | 1.14 V – 1.32 V |
I/O Supply (V) | 3.0 V – 3.6 V |