JAJSTJ4A June 2022 – March 2024 TMS570LC4357-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 7-26 and Table 7-27 list the access permissions for each bus master on the device. A bus master is a module that can initiate a read or a write transaction on the device.
Each slave module on either the CPU Interconnect Subsystem or the Peripheral Interconnect Subsystem is listed in Table 7-27. Allowed indicates that the module listed in the MASTERS column can access that slave module.
MASTERS | SLAVES ON CPU INTERCONNECT SUBSYSTEM | ||||
---|---|---|---|---|---|
L2 Flash OTP, ECC, Bank 7 (EEPROM) | L2 FLASH | L2 SRAM | CACHE MEMORY | EMIF | |
CPU Read | Allowed | Allowed | Allowed | Allowed | Allowed |
CPU Write | Not allowed | Not allowed | Allowed | Allowed | Allowed |
DMA PortA | Allowed | Allowed | Allowed | Not allowed | Allowed |
POM | Not allowed | Not allowed | Allowed | Not allowed | Allowed |
PS_SCR_M | Allowed | Allowed | Allowed | Not allowed | Allowed |
ACP_M | Not allowed | Not Allowed | Allowed | Not allowed | Not allowed |
MASTER ID TO PCRx | MASTERS | SLAVES ON PERIPHERAL INTERCONNECT SUBSYSTEM | |||
---|---|---|---|---|---|
CRC1/CRC2 | Resources Under PCR2 and PCR3 |
Resources Under PCR1 | CPU Interconnect Subsystem SDC MMR Port (see Section 7.9.6) | ||
0 | CPU Read | Allowed | Allowed | Allowed | Allowed |
CPU Write | Allowed | Allowed | Allowed | Allowed | |
1 | Reserved | – | – | – | – |
2 | DMA PortB | Allowed | Allowed | Allowed | Not allowed |
3 | HTU1 | Not allowed | Not allowed | Not allowed | Not allowed |
4 | HTU2 | Not allowed | Not allowed | Not allowed | Not allowed |
5 | FTU | Not allowed | Not allowed | Not allowed | Not allowed |
7 | DMM | Allowed | Allowed | Allowed | Allowed |
9 | DAP | Allowed | Allowed | Allowed | Allowed |
10 | EMAC | Not allowed | Allowed | Not allowed | Not allowed |