JAJSTJ4A June 2022 – March 2024 TMS570LC4357-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage | VCC(2) | –0.3 | 1.43 | V | |
| VCCIO, VCCP(2) | –0.3 | 4.6 | |||
| VCCAD | –0.3 | 6.25 | |||
| Input voltage | All input pins, with exception of ADC pins | –0.3 | 4.6 | V | |
| ADC input pins | –0.3 | 6.25 | |||
| Input clamp current: | IIK (VI < 0 or VI > VCCIO) All pins, except AD1IN[31:0] and AD2IN[24:0] | –20 | 20 | mA | |
| IIK (VI < 0 or VI > VCCAD) AD1IN[31:0] and AD2IN[24:0] | –10 | 10 | |||
| Total | –40 | 40 | |||
| Operating free-air temperature (TA) | –55 | 125 | °C | ||
| Operating junction temperature (TJ) | –55 | 150 | °C | ||
| Storage temperature (Tstg) | –65 | 150 | °C | ||