JAJSTJ4A June 2022 – March 2024 TMS570LC4357-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device supports up to two external clock inputs. This clock input must be a square-wave input. Table 7-15 specifies the electrical and timing requirements for these clock inputs .
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
fEXTCLKx | External clock input frequency | 80 | MHz | |
tw(EXTCLKIN)H | EXTCLK high-pulse duration | 6 | ns | |
tw(EXTCLKIN)L | EXTCLK low-pulse duration | 6 | ns | |
viL(EXTCLKIN) | Low-level input voltage | –0.3 | 0.8 | V |
viH(EXTCLKIN) | High-level input voltage | 2 | VCCIO + 0.3 | V |