JAJSTJ4A June 2022 – March 2024 TMS570LC4357-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 GWT | |||||
FRAYRX1 | A15 | Input | Pullup | Fixed, 100 µA | – | FlexRay data receive (channel 1) |
FRAYRX2 | A8 | Input | Pullup | Fixed, 100 µA | – | FlexRay data receive (channel 2) |
FRAYTX1/GIOA[2] | B15 | Output | Pulldown | 20 µA | 8 mA | FlexRay data transmit (channel 1) |
FRAYTX2/GIOB[0] | B8 | Output | Pulldown | 20 µA | 8 mA | FlexRay data transmit (channel 2) |
FRAYTXEN1/GIOB[1] | B16 | Output | Pulldown | 20 µA | 8 mA | FlexRay transmit enable (channel 1) |
FRAYTXEN2/GIOB[2] | B9 | Output | Pulldown | 20 µA | 8 mA | FlexRay transmit enable (channel 2) |