The PLL is used to multiply the input frequency to some higher frequency.
The main features of the PLL are:
Frequency modulation can be optionally superimposed on the synthesized frequency of PLL1. The frequency modulation capability of PLL2 is permanently disabled.
Configurable frequency multipliers and dividers
Built-in PLL Slip monitoring circuit
Option to reset the device on a PLL slip detection