JAJSTJ4A June 2022 – March 2024 TMS570LC4357-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Each ePWM module has a clock enable (ePWMxENCLK) which is controlled by its respective Peripheral Power Down bit in the PSPWRDWNCLRx register of the PCR2 module. To properly reset the peripherals, the peripherals must be released from reset by setting the PENA bit of the CLKCNTL register in the system module. In additional, the peripherals must be released from their power down state by clearing their respective bit in the PSPWRDWNCLRx register. By default after reset, the peripherals are in powerdown state.
ItemizedList example:
ABC CODE EXAMPLE
TabbedText example:
LISTING 1 |
ePWM MODULE INSTANCE | CONTROL REGISTER TO ENABLE CLOCK | DEFAULT VALUE |
---|---|---|
ePWM1 | PSPWRDWNCLR3[16] | 1 |
ePWM2 | PSPWRDWNCLR3[17] | 1 |
ePWM3 | PSPWRDWNCLR3[18] | 1 |
ePWM4 | PSPWRDWNCLR3[19] | 1 |
ePWM5 | PSPWRDWNCLR3[12] | 1 |
ePWM6 | PSPWRDWNCLR3[13] | 1 |
ePWM7 | PSPWRDWNCLR3[14] | 1 |