JAJSTJ4A June 2022 – March 2024 TMS570LC4357-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
TERMINAL | SIGNAL TYPE | DEFAULT PULL STATE | PULL TYPE | OUTPUT
BUFFER DRIVE STRENGTH |
DESCRIPTION | |
---|---|---|---|---|---|---|
SIGNAL NAME | 337 GWT | |||||
VCCP | F8 | 3.3-V Power | – | – | – | Flash pump supply |
FLTP1 | J5 | Input | – | – | – | Flash test pads. These terminals are reserved for TI use only. For proper operation these terminals must connect only to a test pad or not be connected at all [no connect (NC)]. |
FLTP2 | H5 | Input | – | – | – |