JAJSFJ6C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
TERMINAL | SIGNAL TYPE | RESET PULL STATE | PULL TYPE | DESCRIPTION | |
---|---|---|---|---|---|
SIGNAL NAME | 100 PZ | ||||
N2HET[0] | 19 | I/O | Pulldown | Programmable, 20 µA | Timer input capture or output compare. The N2HET applicable terminals can be programmed as general-purpose input/output (GPIO).
Each terminal has a suppression filter with a programmable duration. |
N2HET[2] | 22 | ||||
N2HET[4] | 25 | ||||
N2HET[6] | 26 | ||||
N2HET[8] | 74 | ||||
N2HET[10] | 83 | ||||
N2HET[12] | 89 | ||||
N2HET[14] | 90 | ||||
N2HET[16] | 97 | ||||
MIBSPI1nCS[1]/EQEPS/
N2HET[17] |
93 | ||||
N2HET[18] | 98 | ||||
MIBSPI1nCS[2]/N2HET[20]/
N2HET[19] |
27 | ||||
MIBSPI1nCS[2]/N2HET[20]/
N2HET[19] |
27 | ||||
N2HET[22] | 11 | ||||
N2HET[24] | 64 | ||||
MIBSPI1nCS[3]/N2HET[26] | 39 | ||||
ADEVT/N2HET[28] | 58 | ||||
GIOA[7]/N2HET[29] | 18 | ||||
MIBSPI1nENA/N2HET[23]/
N2HET[30] |
68 | ||||
GIOA[6]/SPI2nCS[1]/N2HET[31] | 12 |