JAJSFJ6C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
N2HET[31] is connected as a clock source for counter 1 in DCC1. This allows the application to measure the frequency of the pulse-width modulated (PWM) signal on N2HET[31].
N2HET[31] can be configured to be an internal-only channel. That is, the connection to the DCC module is made directly from the output of the N2HET module (from the input of the output buffer).
For more information on DCC, see Section 6.6.3.