JAJSFJ6C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
Table 6-7 shows CPU test coverage achieved for each self-test interval. It also lists the cumulative test cycles. The test time can be calculated by multiplying the number of test cycles with the STC clock period.
INTERVALS | TEST COVERAGE, % | TEST CYCLES |
---|---|---|
0 | 0 | 0 |
1 | 60.06 | 1365 |
2 | 68.71 | 2730 |
3 | 73.35 | 4095 |
4 | 76.57 | 5460 |
5 | 78.7 | 6825 |
6 | 80.4 | 8190 |
7 | 81.76 | 9555 |
8 | 82.94 | 10920 |
9 | 83.84 | 12285 |
10 | 84.58 | 13650 |
11 | 85.31 | 15015 |
12 | 85.9 | 16380 |
13 | 86.59 | 17745 |
14 | 87.17 | 19110 |
15 | 87.67 | 20475 |
16 | 88.11 | 21840 |
17 | 88.53 | 23205 |
18 | 88.93 | 24570 |
19 | 89.26 | 25935 |
20 | 89.56 | 27300 |
21 | 89.86 | 28665 |
22 | 90.1 | 30030 |
23 | 90.36 | 31395 |
24 | 90.62 | 32760 |
25 | 90.86 | 34125 |
26 | 91.06 | 35490 |