JAJSFJ6C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Clock Detection | Oscillator fail frequency - lower threshold, using untrimmed LPO output | 1.375 | 2.4 | 4.875 | MHz |
Oscillator fail frequency - higher threshold, using untrimmed LPO output | 22 | 38.4 | 78 | ||
LPO - HF oscillator (fHFLPO) | Untrimmed frequency | 5.5 | 9 | 19.5 | MHz |
Trimmed frequency | 8 | 9.6 | 11 | MHz | |
Start-up time from STANDBY (LPO BIAS_EN High for at least 900 µs) | 10 | µs | |||
Cold start-up time | 900 | µs | |||
LPO - LF oscillator (fLFLPO) | Untrimmed frequency | 36 | 85 | 180 | kHz |
Start-up time from STANDBY (LPO BIAS_EN High for at least 900 µs) | 100 | µs | |||
Cold start-up time | 2000 | µs |