JAJSFJ6C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
Flash Bank: A separate block of logic consisting of 1 to 16 sectors. Each flash bank normally has a customer-OTP and a TI-OTP area. These flash sectors share input/output buffers, data paths, sense amplifiers, and control logic.
Flash Sector: A contiguous region of flash memory which must be erased simultaneously due to physical construction constraints.
Flash Pump: A charge pump which generates all the voltages required for reading, programming, or erasing the flash banks.
Flash Module: Interface circuitry required between the host CPU and the flash banks and pump module.
MEMORY ARRAYS (or BANKS) | SECTOR
NO. |
SEGMENT | LOW ADDRESS | HIGH ADDRESS |
---|---|---|---|---|
BANK0 (384KB)(1) | 0 | 8KB | 0x0000_0000 | 0x0000_1FFF |
1 | 8KB | 0x0000_2000 | 0x0000_3FFF | |
2 | 8KB | 0x0000_4000 | 0x0000_5FFF | |
3 | 8KB | 0x0000_6000 | 0x0000_7FFF | |
4 | 8KB | 0x0000_8000 | 0x0000_9FFF | |
5 | 8KB | 0x0000_A000 | 0x0000_BFFF | |
6 | 8KB | 0x0000_C000 | 0x0000_DFFF | |
7 | 8KB | 0x0000_E000 | 0x0000_FFFF | |
8 | 8KB | 0x0001_0000 | 0x0001_1FFF | |
9 | 8KB | 0x0001_2000 | 0x0001_3FFF | |
10 | 8KB | 0x0001_4000 | 0x0001_5FFF | |
11 | 8KB | 0x0001_6000 | 0x0001_7FFF | |
12 | 32KB | 0x0001_8000 | 0x0001_FFFF | |
13 | 128KB | 0x0002_0000 | 0x0003_FFFF | |
14(2) | 128KB | 0x0004_0000 | 0x0005_FFFF | |
BANK7 (16KB) for EEPROM emulation(3)(4) | 0 | 4KB | 0xF020_0000 | 0xF020_0FFF |
1 | 4KB | 0xF020_1000 | 0xF020_1FFF | |
2 | 4KB | 0xF020_2000 | 0xF020_2FFF | |
3 | 4KB | 0xF020_3000 | 0xF020_3FFF |