JAJSF54C April 2018 – August 2019 TMUX1072
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | RUT | DGS | ||
SEL1 | 1 | 1 | I | Switch select 1 |
NO1 | 2 | 2 | I/O | Signal path NO1 |
GND | 3 | 3 | GND | Ground |
NO2 | 4 | 4 | I/O | Signal path NO2 |
SEL2 | 5 | 5 | I | Switch select 2 |
OE | 6 | - | I | Output enable (Active low) |
COM2 | 7 | 6 | I/O | Common signal path 2 |
NC2 | 8 | 7 | I/O | Signal path NC2 |
VCC | 9 | 8 | PWR | Supply Voltage |
NC1 | 10 | 9 | I/O | Signal path NC1 |
COM1 | 11 | 10 | I/O | Common signal path 1 |
FLT | 12 | - | O | Fault indicator output pin (Active low) - open drain. If feature is unused, pin may be left floating or connected to ground |