JAJSHN8B June 2019 – January 2024 TMUX1133 , TMUX1134
PRODUCTION DATA
at TA = 25°C, VDD = 5V (unless otherwise noted)
TA = 25°C |
VDD = ±2.5V |
TA = 25°C |
VDD = 5V |
VDD = 5V |
TA = 25°C |
TA = -40°C to 125°C |
TA = -40°C to +125°C |
VDD = 5V |
VDD = 3.3V |
TA = 25°C |
VDD = 3.3V |
VSEL = VDD |
TA = -40°C to 125°C |
TA = -40°C to +125°C |