JAJSHN8B June 2019 – January 2024 TMUX1133 , TMUX1134
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = VSS to VDD ISD = 10mA Refer to Section 7.1 | 25°C | 2 | 4 | Ω | |
–40°C to +85°C | 4.5 | Ω | |||||
–40°C to +125°C | 4.9 | Ω | |||||
ΔRON | On-resistance matching between channels | VS = VSS to VDD ISD = 10mA Refer to Section 7.1 | 25°C | 0.18 | Ω | ||
–40°C to +85°C | 0.4 | Ω | |||||
–40°C to +125°C | 0.5 | Ω | |||||
RON FLAT | On-resistance flatness | VS = VSS to VDD ISD = 10mA Refer to Section 7.1 | 25°C | 0.85 | Ω | ||
–40°C to +85°C | 1.6 | Ω | |||||
–40°C to +125°C | 1.6 | Ω | |||||
IS(OFF) | Source off leakage current(1) | VDD = +2.5V, VSS = –2.5V Switch Off VD = +2V / –1V VS = –1V / +2V Refer to Section 7.2 | 25°C | –0.08 | ±0.005 | 0.08 | nA |
–40°C to +85°C | –0.3 | 0.3 | nA | ||||
–40°C to +125°C | –0.9 | 0.9 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = +2.5V, VSS = –2.5V Switch Off VD = +2V / –1V VS = –1V / +2V Refer to Section 7.2 | 25°C | –0.1 | ±0.01 | 0.1 | nA |
–40°C to +85°C | –0.35 | 0.35 | nA | ||||
–40°C to +125°C | –2 | 2 | nA | ||||
ID(ON) IS(ON) | Channel on leakage current | VDD = +2.5V, VSS = –2.5V Switch On VD = VS = +2V / –1V Refer to Section 7.3 | 25°C | –0.1 | ±0.01 | 0.1 | nA |
–40°C to +85°C | –0.35 | 0.35 | nA | ||||
–40°C to +125°C | –2 | 2 | nA | ||||
LOGIC INPUTS ( EN, SELx) | |||||||
VIH | Input logic high | –40°C to +125°C | 1.2 | 2.75 | V | ||
VIL | Input logic low | 0 | 0.73 | V | |||
IIH IIL | Input leakage current | 25°C | ±0.005 | µA | |||
IIH IIL | Input leakage current | –40°C to +125°C | ±0.05 | µA | |||
CIN | Logic input capacitance | 25°C | 1 | pF | |||
–40°C to +125°C | 2 | pF | |||||
POWER SUPPLY | |||||||
IDD | VDD supply current | Logic inputs = 0V or 2.75V | 25°C | 0.008 | µA | ||
–40°C to +125°C | 1 | µA | |||||
ISS | VSS supply current | Logic inputs = 0V or 2.75V | 25°C | 0.008 | µA | ||
–40°C to +125°C | 1 | µA | |||||
DYNAMIC CHARACTERISTICS | |||||||
tTRAN | Transition time between channels | VS = 1.5V RL = 200Ω, CL = 15pF Refer to Section 7.4 | 25°C | 12 | ns | ||
–40°C to +85°C | 20 | ns | |||||
–40°C to +125°C | 21 | ns | |||||
tOPEN (BBM) | Break before make time | VS = 1.5V RL = 200Ω, CL = 15pF Refer to Section 7.5 | 25°C | 8 | ns | ||
–40°C to +85°C | 1 | ns | |||||
–40°C to +125°C | 1 | ns | |||||
tON(EN) | Enable turn-on time (TMUX1133 Only) | VS = 1.5V RL = 200Ω, CL = 15pF Refer to Section 7.6 | 25°C | 12 | ns | ||
–40°C to +85°C | 21 | ns | |||||
–40°C to +125°C | 22 | ns | |||||
tOFF(EN) | Enable turn-off time (TMUX1133 Only) | VS = 1.5V RL = 200Ω, CL = 15pF Refer to Section 7.6 | 25°C | 6 | ns | ||
–40°C to +85°C | 14 | ns | |||||
–40°C to +125°C | 15 | ns | |||||
QC | Charge Injection | VS = –1V RS = 0Ω, CL = 1nF Refer to Section 7.7 | 25°C | –1 | pC | ||
OISO | Off Isolation | RL = 50Ω, CL = 5pF f = 1MHz Refer to Section 7.8 | 25°C | –65 | dB | ||
RL = 50Ω, CL = 5pF f = 10MHz Refer to Section 7.8 | 25°C | –45 | dB | ||||
XTALK | Crosstalk | RL = 50Ω, CL = 5pF f = 1MHz Refer to Section 7.9 | 25°C | –100 | dB | ||
RL = 50Ω, CL = 5pF f = 10MHz Refer to Section 7.9 | 25°C | –90 | dB | ||||
BW | Bandwidth | RL = 50Ω, CL = 5pF Refer to Section 7.10 | 25°C | 220 | MHz | ||
CSOFF | Source off capacitance | f = 1MHz | 25°C | 6 | pF | ||
CDOFF | Drain off capacitance | f = 1MHz | 25°C | 17 | pF | ||
CSON CDON | On capacitance | f = 1MHz | 25°C | 20 | pF |