JAJSH92A April 2019 – October 2019 TMUX1204
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Positive power supply voltage | 1.08 | 5.5 | V | |
VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | 0 | VDD | V | |
VSEL or VEN | Logic control input pin voltage (EN, A0, A1) | 0 | 5.5 | V | |
TA | Ambient temperature | –40 | 125 | °C |