JAJSH92A April 2019 – October 2019 TMUX1204
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | DGS, DQA | ||
A0 | 1 | I | Address line 0. Controls the switch configuration as shown in Table 1. |
S1 | 2 | I/O | Source pin 1. Can be an input or output. |
GND | 3 | P | Ground (0 V) reference |
S3 | 4 | I/O | Source pin 3. Can be an input or output. |
EN | 5 | I | Active high logic enable. When this pin is low, all switches are turned off. When this pin is high, the A[1:0] logic inputs determine which switch is turned on. |
VDD | 6 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
S4 | 7 | I/O | Source pin 4. Can be an input or output. |
D | 8 | I/O | Drain pin. Can be an input or output. |
S2 | 9 | I/O | Source pin 2. Can be an input or output. |
A1 | 10 | I | Address line 1. Controls the switch configuration as shown in Table 1. |