JAJSR31 august 2023 TMUX121
PRODUCTION DATA
The TMUX121 is an analog passive 2 channel 2:1 (SPDT) that can work for any low-speed, high-speed, differential or single ended signals. Excellent low capacitance characteristics of the device allow signal switching with minimal attenuation and very little added jitter. The signals must be within the allowable voltage range of 0 to 3.6 V.