JAJSR31 august 2023 TMUX121
PRODUCTION DATA
There are many applications in which microprocessors or controllers have a limited number of I/Os. The TMUX121 solution can effectively expand the limited I/Os by switching between multiple buses to interface them to a single microprocessor or controller. A common application where the TMUX121 is as a I3C 1:2 multiplexer. In this application, the TMUX121 is used to route communicating between different peripherals from a single controller or driver within a server, as shown in Figure 8-1. The high bandwidth of the TMUX121 will preserve signal integrity at even the fastest communication protocols that may be used in server applications, such as I3C. Also, because I3C is backwards compatible, any of the peripherals can also be I2C, and the TMUX121 will still support it.