JAJSR31 august 2023 TMUX121
PRODUCTION DATA
Figure 8-4 shows bandwidth of the TMUX121. This can easily support the max data rate of the I3C standard. A combination of low on-resistance, low capacitance, and low added jitter from the device allows it to be used for I3C.