JAJSR31 august 2023 TMUX121
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
D1 | 1 | I/O | Drain pin 1. Can be an input or output. |
D2 | 2 | I/O | Drain pin 2. Can be an input or output. |
S1A | 5 | I/O | Source pin 1A. Can be an input or output. |
S2A | 4 | I/O | Source pin 2A. Can be an input or output. |
S1B | 7 | I/O | Source pin 1B. Can be an input or output. |
S2B | 6 | I/O | Source pin 2B. Can be an input or output. |
SEL | 10 | IN | Switch logic control input. Controls the switch connection as provided in Table 7-1. |
EN | 8 | IN | Active low enable input. Controls the switch connection as provided in Table 7-1. |
VDD | 9 | P | 3.3 V power supply |
GND | 3 | G | Ground |