JAJSHF1 May 2019 TMUX1219
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0 V to VDD
ISD = 10 mA Refer to On-Resistance |
25°C | 3 | Ω | ||
–40°C to +85°C | 5 | Ω | |||||
–40°C to +125°C | 6 | Ω | |||||
ΔRON | On-resistance matching between channels | VS = 0 V to VDD
ISD = 10 mA Refer to On-Resistance |
25°C | 0.15 | Ω | ||
–40°C to +85°C | 0.4 | Ω | |||||
–40°C to +125°C | 1 | Ω | |||||
RON FLAT | On-resistance flatness | VS = 0 V to VDD
ISD = 10 mA Refer to On-Resistance |
25°C | 1.5 | Ω | ||
–40°C to +85°C | 2 | Ω | |||||
–40°C to +125°C | 3 | Ω | |||||
IS(OFF) | Source off leakage current(1) | VDD = 5 V
Switch Off VD = 4.5 V / 1.5 V VS = 1.5 V / 4.5 V Refer to Off-Leakage Current |
25°C | ±5 | nA | ||
–40°C to +85°C | –25 | 25 | nA | ||||
–40°C to +125°C | –40 | 40 | nA | ||||
ID(ON)
IS(ON) |
Channel on leakage current | VDD = 5 V
Switch On VD = VS = 4.5 V / 1.5 V Refer to On-Leakage Current |
25°C | ±15 | nA | ||
–40°C to +85°C | –50 | 50 | nA | ||||
–40°C to +125°C | –80 | 80 | nA | ||||
LOGIC INPUTS (SEL) | |||||||
VIH | Input logic high | –40°C to +125°C | 1.49 | 5.5 | V | ||
VIL | Input logic low | –40°C to +125°C | 0 | 0.87 | V | ||
IIH
IIL |
Input leakage current | 25°C | ±0.005 | µA | |||
IIH
IIL |
Input leakage current | –40°C to +125°C | ±0.05 | µA | |||
CIN | Logic input capacitance | 25°C | 1 | pF | |||
CIN | Logic input capacitance | –40°C to +125°C | 2 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | Logic inputs = 0 V or 5.5 V | 25°C | 0.003 | µA | ||
–40°C to +125°C | 1.5 | µA | |||||
DYNAMIC CHARACTERISTICS | |||||||
tTRAN | Switching time between channels | VS = 3 V
RL = 200 Ω, CL = 15 pF Refer to Transition Time |
25°C | 12 | ns | ||
–40°C to +85°C | 18 | ns | |||||
–40°C to +125°C | 19 | ns | |||||
tOPEN (BBM) | Break before make time | VS = 3 V
RL = 200 Ω, CL = 15 pF Refer to Break-Before-Make |
25°C | 8 | ns | ||
–40°C to +85°C | 1 | ns | |||||
–40°C to +125°C | 1 | ns | |||||
QC | Charge Injection | VD = 1 V
RS = 0 Ω, CL = 1 nF Refer to Charge Injection |
25°C | –10 | pC | ||
OISO | Off Isolation | RL = 50 Ω, CL = 5 pF
f = 1 MHz Refer to Off Isolation |
25°C | –65 | dB | ||
RL = 50 Ω, CL = 5 pF
f = 10 MHz Refer to Off Isolation |
25°C | –45 | dB | ||||
XTALK | Crosstalk | RL = 50 Ω, CL = 5 pF
f = 1 MHz Refer to Crosstalk |
25°C | –65 | dB | ||
RL = 50 Ω, CL = 5 pF
f = 10 MHz Refer to Crosstalk |
25°C | –45 | dB | ||||
BW | Bandwidth | RL = 50 Ω, CL = 5 pF
Refer to Bandwidth |
25°C | 250 | MHz | ||
CSOFF | Source off capacitance | f = 1 MHz | 25°C | 7 | pF | ||
CSON
CDON |
On capacitance | f = 1 MHz | 25°C | 23 | pF |