JAJSJL5F december 2019 – july 2023 TMUX1308-Q1 , TMUX1309-Q1
PRODUCTION DATA
Table 9-1and Table 9-2 provides the truth tables for the TMUX1308-Q1 and TMUX1309-Q1 respectively.
EN | A2 | A1 | A0 | Selected Signal Path Connected To Drain (D) Pin |
---|---|---|---|---|
0 | 0 | 0 | 0 | S0 |
0 | 0 | 0 | 1 | S1 |
0 | 0 | 1 | 0 | S2 |
0 | 0 | 1 | 1 | S3 |
0 | 1 | 0 | 0 | S4 |
0 | 1 | 0 | 1 | S5 |
0 | 1 | 1 | 0 | S6 |
0 | 1 | 1 | 1 | S7 |
1 | X(1) | X(1) | X(1) | All channels are off |
EN | A1 | A0 | Selected Signal Path Connected To Drain (DA and DB) Pins |
---|---|---|---|
0 | 0 | 0 | S0A to DA S0B to DB |
0 | 0 | 1 | S1A to DA S1B to DB |
0 | 1 | 0 | S2A to DA S2B to DB |
0 | 1 | 1 | S3A to DA S3B to DB |
1 | X(1) | X(1) | All channels are off |