JAJSEO0 February 2018 TMUX154E
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
ISEL , IEN | Control inputs | VCC = 4.3 V, 0 V, VSEL,VEN = 0 to 4.3 V | ±1 | μA | |||||
IOZ | OFF-state leakage current(3) | VCC = 4.3 V, VO = 0 to 3.6 V, VI = 0,
Switch OFF |
±1 | μA | |||||
IOFF | Powered off leakage current | VCC = 0 V, VAn,Bn = 0 V, VA,B = 0 V to 4.3 V,
VSEL , VEN = VCC or GND |
±2 | μA | |||||
ICC | Supply current | VCC = 4.3 V, II/O = 0,
Switch ON or OFF |
1 | μA | |||||
ΔICC(4) | Difference of supply current due to control input voltage not VCC or GND | VCC = 4.3 V, VSELVEN = 2.6 V | 10 | μA | |||||
CSEL, CEN | Control inputs digital input capacitance | VCC = 0 V,
VSELVEN = VCC or GND |
1 | pF | |||||
CI/O(OFF) | OFF-state input capacitance | VCC = 3.3 V, VI/O = 3.3 V or 0,
Switch OFF |
2 | pF | |||||
CI/O(ON) | ON-state input capacitance | VCC = 3.3 V, VI/O = 3.3 V or 0,
Switch ON |
7.5 | pF | |||||
RON | ON-state resistance(5) | VCC = 3 V, VI = 0.4, IO = –8 mA | 6 | 10 | Ω | ||||
ΔRON | ON-state resistance match between channels | VCC = 3 V, VI = 0.4, IO = –8 mA | 0.35 | Ω | |||||
ron(flat) | ON-state resistance flatness | VCC = 3 V, VI = 0 V or 1 V, IO = –8 mA | 2 | Ω |