JAJSJV9A October 2020 – May 2024 TMUX1575
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When the TMUX1575 is powered from
1.08V to 3.6V, the valid signal path input and output voltage ranges from
GND to VDD x 2, with a maximum
input/output voltage of 3.6V.
Example 1: If the TMUX1575 is powered at 1.2V, the signal range is 0V to 2.4V.
Example 2: If the TMUX1575 is powered at 1.8V, the signal range is 0V to 3.6V.
Example 3: If the TMUX1575 is powered at 3.6V, the signal range is 0V to 3.6V.
Other voltage levels not mentioned in the examples support Beyond Supply Operation as long as the supply voltage falls within the recommended operation conditions of 1.08V to 3.6V.