TMUX2889 is
part of the beyond the supply switches and multiplexers family
of devices. This means that this device can switch signals from
-5.5V~5.5V with a
low voltage supply from 1.8~5.5V. Additionally, the TMUX2889 features
powered-off protection, which keeps the switches open even when
there is no supply. This unique feature combination enables the
TMUX2889 to be
extremely versatile for a wide variety of applications such as
boosted outputs and high common mode offsets.