JAJSQI2B June 2023 – July 2024 TMUX2889
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Because the TMUX2889 has such a low on-resistance, large continuous currents can be passed through the switch with minimal attenuation. This can cause the device to self heat and may cause damage or instability. To prevent this, the TMUX2889 has integrated over-temperature protection. When the internal temperature reaches 150°C, the switch opens and the device will stop self heating. The over temperature performance is specified within the Electrical Specifications.