JAJSKO9A March 2020 – March 2021 TMUX4157N
PRODUCTION DATA
The TMUX4157N system flexibilty in GaN power amlifier biasing by supporting neative voltages across a wide operating supply (-4 V to -12 V). This device includes a 1.8 V logic compatible control input pin that enables operation in systems with 1.8 V I/O rails. These features allow the switch to reduce system complexity, board size, and overall system cost.