JAJSKO9A March 2020 – March 2021 TMUX4157N
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VSS | Supply voltage | –13 | 0.5 | V |
VSEL | Logic control input pin voltage (SEL) | –0.5 | 6 | |
VS or VD | Source or drain voltage (Sx, D) | VSS–0.5 | 0.5 | |
ISEL | Logic control input pin diode current (SEL) | –50 | mA | |
IIOK | Switch source or drain pin diode current (Sx, D) | –50 | 50 | |
IS or ID (CONT) | Continuous current through switch (Sx, D pins) –40°C to +125°C | –100 | 100 | |
IS or ID (CONT) | Continuous current through switch (Sx, D pins) –40°C to +85°C | –150 | 150 | |
IS or ID (PEAK) | Source and drain peak current: (1 ms period max, 10% duty cycle maximum) (Sx, D) | –150 | 150 | mA |
PD | Power dissipation | 80 | mW | |
Tstg | Storage temperature | –65 | 150 | °C |
TJ | Junction temperature | 150 |