JAJSO44A June 2023 – July 2024 TMUX582F-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When the supplies of TMUX582F-SEP are removed (VDD/ VSS = 0V or floating), the source (Sx) pins of the device remain in the high impedance (Hi-Z) state, and the source (Sx) and drain (Dx) pins of the device remain within the leakage performance mentioned in the Electrical Specifications. Powered-off protection minimizes system complexity by removing the need to control the power supply sequencing of the system. The feature prevents errant voltages on the input source pins from reaching the rest of the system and maintains isolation when the system is powering up. Without powered-off protection, the signal on the input source pins can back-power the supply rails through the internal ESD diodes and potentially cause damage to the system. For more information on powered-off protection refer to Eliminate Power Sequencing With Powered-Off Protection Signal Switches.
The switch remains OFF regardless of whether the VDD and VSS supplies are 0V or floating. A GND reference must always be present to allow for proper operation. Source and drain voltage levels of up to ±60V are blocked in the powered-off condition.