JAJSO44A June 2023 – July 2024 TMUX582F-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | VALUE |
---|---|
Positive supply (VDD) mux | +12V |
Negative supply (VSS) mux | -5V |
Positive fault voltage supply (VFP) mux and ADC | +5V |
Negative fault voltage supply (VFN) mux and ADC | 0V |
Max power supply voltage on board |
+24V |
Input / output signal range non-faulted | +5V to 0V |
Overvoltage protection levels |
-60V to 60V |
Control logic thresholds | 1.8V compatible |
Temperature range | -55°C to +125°C |