JAJSO44A June 2023 – September 2024 TMUX582F-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
All pins on the TMUX582F-SEP support HBM ESD protection level up to ±3.5kV, which helps the device from getting ESD damages during the manufacturing process.
The drain pins (D) have internal ESD protection diodes to the fault supplies VFP and VFN. Therefore, the voltage at the drain pins must not exceed the fault supply voltages to prevent excessive diode current. The source pins have specialized ESD protection that allows the signal voltage to reach +60V regardless of the supply voltage level. Exceeding +60V on any source input may damage the ESD protection circuitry on the device and cause the device to malfunction if the damage is excessive.