JAJSO44A June 2023 – September 2024 TMUX582F-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TMUX582F-SEP have internal weak pull-down resistors to GND to confirm the logic pins are not left floating. The value of this pull-down resistor is approximately 4MΩ, but is clamped to about 1µA at higher voltages. This feature integrates up to four external components and reduces system size and cost.