JAJSO44A June 2023 – September 2024 TMUX582F-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD to VSS | Supply voltage | 28 | V | |
| VDD to GND | –0.3 | 28 | V | |
| VSS to GND | 0 | 0 | V | |
| VFP to GND | Positive fault clamping voltage | –0.3 | VDD + 0.3 | V |
| VFN to GND | Negative fault clamping voltage | 0 | 0 | V |
| VS to GND | Source input pin (Sx) voltage to GND | 0 | 65 | V |
| VD | Drain pin (D or Dx) voltage | 0 | VFP+0.7 | V |
| VSEL or VEN | Logic control input pin voltage (EN, A0, A1, A2) (2) | GND –0.7 | 28 | V |
| VDIG_OUT | Digital output pin (SF, FF) voltage(2) | GND –0.7 | 6 | V |
| ISEL or IEN | Logic control input pin current (EN, A0, A1, A2)(2) | –30 | 30 | mA |
| IDIG_OUT | Digital output pin (SF, FF) current(2) | –10 | 10 | mA |
| IS or ID (CONT) | Source or drain continuous current (Sx or D) | IDC ± 10 %(3) | IDC ± 10 %(3) | mA |
| Tstg | Storage temperature | –65 | 150 | °C |
| TA | Ambient temperature | –55 | 150 | °C |
| TJ | Junction temperature | 150 | °C | |
| Ptot(4) | Total power dissipation | 800 | mW | |