JAJSG83A September 2018 – December 2018 TMUX6119
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON | Enable turn-on time | VS = 8 V, RL = 300 Ω , CL = 35 pF | 73 | 91 | ns | |
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 119 | ns | ||||
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 130 | ns | ||||
tOFF | Enable turn-off time | VS = 8 V, RL = 300 Ω , CL = 35 pF | 60 | 69 | ns | |
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 82 | ns | ||||
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 88 | ns | ||||
tTRAN | Transition time | VS = 8 V, RL = 300 Ω , CL = 35 pF | 73 | 93 | ns | |
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 104 | ns | ||||
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 112 | ns | ||||
tBBM | Break-before-make time delay | VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 10 | 45 | ns | |
QJ | Charge injection | VS = 6 V, RS = 0 Ω , CL = 1 nF | 0.1 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF, f = 1 MHz | -85 | dB | ||
XTALK | Channel-to-channel crosstalk | RL = 50 Ω , CL = 5 pF, f = 1 MHz | –100 | dB | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF, f = 1 MHz | -15 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | RL = 10 kΩ , CL = 5 pF, VPP= 0.62 V, f= 1 MHz | –55 | dB | ||
BW | -3dB Bandwidth | RL = 50 Ω , CL = 5 pF | 440 | MHz | ||
CIN | Digital input capacitance | VIN = 0 V or VDD | 1 | pF | ||
CS(OFF) | Source off-capacitance | VS = 6 V, f = 1 MHz | 2 | 2.9 | pF | |
CD(OFF) | Drain off-capacitance | VS = 6 V, f = 1 MHz | 4.9 | 5.3 | pF | |
CS(ON), CD(ON) | Source and drain on-capacitance | VS = 6 V, f = 1 MHz | 7.4 | 8.9 | pF |