JAJSG83A September 2018 – December 2018 TMUX6119
PRODUCTION DATA.
The TMUX6119 conducts equally well from source (SA or SB) to drain (D) or from drain (D) to source (SA or SB). Each TMUX6119 channel has very similar characteristics in both directions. The valid analog signal for TMUX6119 ranges from VSS to VDD. The input signal to the TMUX6119 swings from VSS to VDD without any significant degradation in performance.