JAJSG83A September 2018 – December 2018 TMUX6119
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 1 | I | Active high digital input. When this pin is low, both switches are turned off. When this pin is high, the SEL logic input determine which switch is turned on. |
VDD | 2 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
GND | 3 | P | Ground (0 V) reference |
VSS | 4 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
SB | 5 | I/O | Source pin B. Can be an input or output. |
D | 6 | I/O | Drain pin. Can be an input or output. |
SA | 7 | I/O | Source pin A. Can be an input or output. |
SEL | 8 | I | Logic control input. |