JAJSGS1A December 2018 – July 2022 TMUX6121 , TMUX6122 , TMUX6123
PRODUCTION DATA
The purpose of this precision design is to implement an optimized 2-output sample and hold circuit using a 4- channel SPST switch. The sample and hold circuit needs to be capable of supporting high voltage output swing up to ± 15 V with minimized pedestal error and fast settling time. The overall system block diagram is shown in Figure 9-1.