JAJSGK3A November 2018 – October 2022 TMUX6136
PRODUCTION DATA
The TMUX6136 is implemented with simple transmission gate topology, as shown in Figure 7-14. Any mismatch in the stray capacitance associated with the NMOS and PMOS causes an output level change whenever the switch is opened or closed.
The TMUX6136 utilizes special charge-injection cancellation circuitry that reduces the drain (D)-to-source (Sx) charge injection to as low as –0.4 pC at VS = 0 V, as shown in Figure 7-15.