JAJSGK3A November 2018 – October 2022 TMUX6136
PRODUCTION DATA
The fast transition time of the TMUX6136 and low input or output parasitic capacitance help minimize the settling time, making the TMUX6136 an excellent candidate to implement the FVMC and FCMV functions of the PMU. Figure 8-5 shows the plot for the transition time versus temperature for the TMUX6136.