JAJSGK3A November 2018 – October 2022 TMUX6136
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD to VSS(1) | Power supply voltage differential | 10 | 33 | V | |
VDD to GND | Positive power supply voltage (singlle supply, VSS = 0 V) | 10 | 16.5 | V | |
VDD to GND | Positive power supply voltage (dual supply) | 5 | 16.5 | V | |
VSS to GND | Negative power supply voltage (dual supply) | –16.5 | –5 | V | |
VS(1) | Source pins voltage | VSS | VDD | V | |
VD | Drain pin voltage | VSS | VDD | V | |
VDIG | Digital input pin (SEL1, SEL2) voltage | 0 | VDD | V | |
ICH | Channel current (TA = 25°C ) | –25 | 25 | mA | |
TA | Ambient temperature | –40 | 125 | °C |