JAJSGK3A November 2018 – October 2022 TMUX6136
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
VA | Analog signal range | VSS | VDD | V | |||
RON | On-resistance | VS = 10 V, IS = 1 mA | 235 | 345 | Ω | ||
TA = –40°C to +85°C | 400 | Ω | |||||
TA = –40°C to +125°C | 440 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = 10 V, IS = 1 mA | 4 | 12 | Ω | ||
TA = –40°C to +85°C | 19 | Ω | |||||
TA = –40°C to +125°C | 23 | Ω | |||||
RON_DRIFT | On-resistance drift | VS = 0 V | 0.47 | %/°C | |||
IS(OFF) | Source off leakage current(1) | Switch state is off, VS = 10 V/ 1 V, VD = 1 V/ 10 V | –0.03 | 0.005 | 0.03 | nA | |
TA = –40°C to +85°C | –0.1 | 0.07 | nA | ||||
TA = –40°C to +125°C | –0.8 | 0.2 | nA | ||||
ID(ON) | Drain on leakage current | Switch state is on, VS = floating, VD = 1 V/ 10 V | –0.04 | 0.01 | 0.04 | nA | |
TA = –40°C to +85°C | –0.16 | 0.09 | nA | ||||
TA = –40°C to +125°C | –1.2 | 0.3 | nA | ||||
DIGITAL INPUT (SELx pins) | |||||||
VIH | Logic voltage high | 2 | V | ||||
VIL | Logic voltage low | 0.8 | V | ||||
RPD(SELx) | Pull-down resistance on SELx pins | 6 | MΩ | ||||
POWER SUPPLY | |||||||
IDD | VDD supply current | VA = 0 V or 3.3 V, VS = 0 V | 13 | 16 | µA | ||
TA = –40°C to +85°C | 17 | µA | |||||
TA = –40°C to +125°C | 18 | µA |