JAJSJI8D November 2020 – January 2022 TMUX6208 , TMUX6209
PRODUCTION DATA
The TMUX620x has internal weak pull-down resistors to GND to ensure the logic pins are not left floating. The value of this pull-down resistor is approximatly 4 MΩ, but is clamped to about 1 µA at higher voltages. This feature integrates up to four external components and reduces system size and cost.