JAJSK43C October 2020 – August 2021 TMUX6211 , TMUX6212 , TMUX6213
PRODUCTION DATA
The TMUX621x has internal weak pull-down resistors to GND to ensure the logic pins are not left floating. The value of this pull-down resistor is approximatly 4 MΩ, but is clamped to about 1uA at higher voltages. This feature integrates up to four external components and reduces system size and cost.