JAJSK43D October 2020 – July 2024 TMUX6211 , TMUX6212 , TMUX6213
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD – VSS | Supply voltage | 38 | V | |
VDD | –0.5 | 38 | V | |
VSS | –38 | 0.5 | V | |
VSEL or VEN | Logic control input pin voltage (SELx) | –0.5 | 38 | V |
ISEL or IEN | Logic control input pin current (SELx) | –30 | 30 | mA |
VS or VD | Source or drain voltage (Sx, Dx) | VSS–0.5 | VDD+0.5 | V |
IIK | Diode clamp current(3) | –30 | 30 | mA |
IS or ID (CONT) | Source or drain continuous current (Sx, Dx) | IDC + 10 %(4) | mA | |
TA | Ambient temperature | –55 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
TJ | Junction temperature | 150 | °C | |
Ptot | Total power dissipation (QFN)(5) | 1650 | mW | |
Total power dissipation (TSSOP)(5) | 700 | mW |