JAJSM45 June 2021 TMUX646
PRODUCTION DATA
The TMUX646 is a high-speed 4 data lane 2:1 MIPI Switch. The device includes 10 channels (5 differential) with 4 differential data lanes and 1 differential clock lane for D-PHY, CSI or DSI. The clock and data lanes can be interchanged as necessary to facilitate the best layout possible for the application. The switch allows a single MIPI port to interface between two MIPI modules, expanding the number of potential MIPI devices that can be used within a system that is MIPI port limited.